16100NFS48
This 1 inch ID FNPT x 1 inch ID MNPT, 48 inch long stationary gas connector is designed to safely install all types of stationary commercial gas cooking equipment. This connector is made of a 304 corrugated stainless steel tube and is ideal for installing fixed leg, curb-mounted and table top gas equipment in a commercial kitchen.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16, ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.34
- Used with fixed leg or curb mounted appliances
- Limited lifetime warranty
- Stainless steel construction
| Specifications | |
|---|---|
| Application | Indoor Appliances |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Antimicrobial PVC |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.22 |
| End Connection 1 Size | 1 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | FPT |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 1 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | MPT |
| End Connection 2 Type | Male Threaded |
| Inner Diameter | 1 IN |
| Lead Free | Not In Scope |
| Outer Diameter | 1 1/4 IN |
| Product Market Application | Foodservice |