16100NPFS48
This 1 inch ID FNPT x 1 inch ID MNPT, 48 inch long stationary gas connector is designed to safely install all types of stationary commercial gas cooking equipment and to supply the adequate gas flow to ensure peak operating performance. This connector is made of a 304 corrugated stainless steel tube covered with an antimicrobial PVC coating which inhibits growth of mold, mildew and bacteria on the connector. It is ideal for installing fixed-leg, curb-mounted and table-top gas equipment in a commercial kitchen.
Features
- CSA design certified under ANSI Z21.24/CSA 6.10 and ANSIZ21.75/CSA 6.27
- For fixed-leg, curb-mounted and table-top gas equipment installation
- Antimicrobial PVC coating
- Limited lifetime warranty
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Yellow PVC Coating |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; NSF listed to NSF/ANSI 169 |
| End Connection 1 Size | 1 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | FPT |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 1 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Inner Diameter | 1 IN |
| Lead Free | Not In Scope |
| Length | 48 IN |
| Maximum Working Pressure-PSI | 0 |
| Outer Diameter | 1 1/4 IN |
| Product Market Application | Foodservice |