16100NPKIT48
This 1 inch ID FNPT x 1 inch ID MNPT, 48 inch long stationary gas connector kit contains one connector composed of a 304 stainless steel corrugated tube covered with antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. It includes a full port brass ball valve and two elbows. This kit is ideal for installing fixed-leg, curb-mounted and table-top gas equipment in a commercial kitchen.
Features
- CSA design certified under ANSI Z21.24/CSA 6.10 and ANSIZ21.75/CSA 6.27
- For fixed-leg, curb-mounted and table-top gas equipment installation
- Antimicrobial PVC coating
- Limited lifetime warranty
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Connector Coating | Yellow PVC Coating |
| Connector Inner Diameter | 1 IN |
| Connector Length | 48 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.15/CSA 9.1 |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Maximum Working Pressure-PSI | 0 |
| Product Market Application | Foodservice |