CAN16100NPKIT24
This 1 inch ID, 24 inch long stationary grade gas connector is composed of a 304 stainless steel corrugated tube covered. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. It features flared fittings on both ends of the connector.
Features
- CSA design certified under ANSI Z21.24
- Use with fixed leg or curb mounted appliances
- Antimicrobial PVC coating
- Limited lifetime warranty
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Buy American Act Compliant | YES |
| Connector Coating | Yellow PVC Coating |
| Connector Inner Diameter | 1 IN |
| Connector Length | 24 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.15/CSA 9.1 |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Maximum Working Pressure-PSI | 0 |
| Product Market Application | Foodservice |