S1650
Series 1650 durable, corrosion-resistant stainless steel non-moveable gas connectors are designed with safety in mind and is a CSA approved gas connector. It is composed of a 304 stainless steel corrugated tube and coated with an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. This connector is designed for the connection of high BTU gas cooking appliances used in restaurants.
Features
- Designed to supply the optimal gas flow to commercial cooking equipment
- Tubing is durable, flexible, corrosion-resistant 304 stainless steel
- Fittings are carbon steel with zinc trivalent chromate plating
- Sizes 1/2 in. to 1-1/4 in. (15 to 32mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S1650
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |