1675NPFS 30
This 3/4 IN ID, 30 IN long stationary grade gas connector is composed of a 304 stainless steel corrugated tube. The outside yellow hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. It features flared fittings on both ends of the connector.
Features
- CSA design certified under ANSI Z21.24
- Use with fixed leg or curb mounted appliances
- Stainless steel construction
- Limited lifetime warranty
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Foodservice Gas Cooking Appliance |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Yellow PVC Coating |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; NSF listed to NSF/ANSI 169 |
| End Connection 1 Size | 3/4 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | FPT |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 3/4 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/4 IN |
| Lead Free | Not In Scope |
| Length | 30 IN |
| Outer Diameter | 1 IN |
| Product Market Application | Foodservice |