1675NPFSMM 12
This 3/4 IN ID, 12 IN long stationary grade gas connector is composed of a 304 stainless steel corrugated tube. The outside yellow hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. It features flared male x male fittings on both ends of the connector.
Features
- CSA design certified under ANSI Z21.24
- Use with fixed leg or curb mounted appliances
- Stainless steel construction
- Limited lifetime warranty
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Foodservice Gas Cooking Appliance |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Yellow PVC Coating |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; NSF listed to NSF/ANSI 169 |
| End Connection 1 Size | 3/4 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | MPT |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 3/4 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | MPT |
| End Connection 2 Type | Male Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/4 IN |
| Lead Free | Not In Scope |
| Length | 12 IN |
| Outer Diameter | 1 IN |
| Product Market Application | Foodservice |