90-1031-V2B
This 3/8 inch OD flare x 1/2 inch MIP x 3/8 inch FIP SuprSense (TM) excess flow valve. It is approved and design certified by CSA for use with natural, manufactured, mixed liquefied petroleum gases, and LP gas-air mixtures. The maximum flow horizontal is 60,000 BTU per hour.
Features
- Easy to install
- 100 Percent factory leak tested
- Designed to provide added protection
- Design certified by CSA for indoor and outdoor use
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Uncoated |
| Design Certification | CSA Design Certified and California DSA Listed |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 3/8 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | NPT |
| End Connection 2 Type | Female Threaded |
| Lead Free | YES |
| Outer Diameter | 3/8 IN |
| Product Market Application | Residential |