90-2031
This 1/2 inch OD flare x 1/2 inch MIP tapped 3/8 inch FIP gas connector adapter is constructed of zinc plated carbon steel. It is approved and design certified by CSA for use with natural, manufactured, mixed liquefied petroleum gases, and LP gas-air mixtures.
Features
- Approved for indoor and outdoor use
- Easy to install
- Zinc plated carbon steel
- 100 Percent factory leak tested
Specifications | |
---|---|
Brand | Dormont |
Finish | Zinc |
Fitting Name | Adapter |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Flare Joint |
Lead Free | Not In Scope |
Material | Steel |
Outlet Connection Size | 1/2 IN |
Outlet Connection Size-Metric | 15 MM |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Product Market Application | Residential |
Suitable for Gas Service | Yes |