90-3041R
This 5/8 x3/4 MIP brass flare fitting is is economical, reusable and resistant to mechanical pullout and can be used with copper, brass, aluminum and welded steel hydraulic tubing that can be flared. Not recommended for polybutylene or soft plastic tubing. Commonly used for gasoline, grease, oil, water, vacuum, air lines, L.P. and natural gas.
Features
- Resistant to mechanical pullout
- Flare fitting sizes are determined by the OD of tubing being used
- For use with copper, brass, aluminum and welded steel hydraulic tubing that can be flared
- Easy to use
Specifications | |
---|---|
Brand | Dormont |
Finish | Zinc |
Fitting Name | Adapter |
Inlet Connection Size | 5/8 IN |
Inlet Connection Size-Metric | 16 MM |
Inlet Connection Type | Flare Joint |
Lead Free | Not In Scope |
Material | Brass |
Outlet Connection Size | 3/4 IN |
Outlet Connection Size-Metric | 20 MM |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Suitable for Gas Service | Yes |