R625N42-0711-08BX
This 3/4 IN gas appliance and line pressure regulator is designed to supply precise regulating control to flow of natural gas used in residential, commercial and industrial applications. In the absence of flow, these regulators guarantee excellent control of the outlet pressure. This regulator has 3/4 IN x 3/4 IN female NPT connections and venting outlet of 3/8 IN NPT. It has a maximum inlet pressure of 2 psiG with 300,000 BTU/hr capacity, a spring range of 7 to 11 inches, and spring set point of 8. Packaged in a showroom ready box.
Features
- High strength aluminum castings
- CSA design certified
- Maximum inlet pressure is 2 psiG
- Tested for multi-position mounting
Specifications | |
---|---|
Brand | Dormont |
BTU Capacity | 300,000 BTU per hour |
Buy American Act Compliant | YES |
Gas Type | Natural Gas |
Inlet Pressure | 2 PSIG |
Lead Free | Not In Scope |
Material | Aluminum |
Outlet Pressure | 7 inches w.c. |
Pipe Size | 3/4 IN |
Product Market Application | Foodservice |
Spring Pre-Set Point | 8 |
Spring Range | 7 to 11 inches |