RV47LNG-22
This 3/8 inch appliance and line pressure regulator is designed for main burner and pilot applications for natural gas (preset) and LP, where precise control of tiny flows is an essential operating requirement. It may be installed in any plane or angle without restriction. This regulator has 3/8 inch x 3/8 inch female NPT connections, a maximum inlet pressure of 1/2 psiG with 125,000 Gas/ 200,000 LP BTU capacity and an outlet pressure range of 3 to 6 inches of water column (WC).
Features
- High strength aluminum castings
- Natural gas capacity of 125,000 BTU/hr
- For natural gas regulation
- Tested for multi-position mounting
| Specifications | |
|---|---|
| Brand | Dormont |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |