91-1010R
| Specifications | |
|---|---|
| Brand | Dormont |
| Fitting Name | Gas Shutoff Valve |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Flare Joint |
| Inlet Material | Brass |
| Lead Free | Not In Scope |
| Material | Brass |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Size-Metric | 10 MM |
| Outlet Connection Type | Female Threaded |
| Outlet Material | Brass |
| Outlet Thread Type | IPS |
| Product Market Application | Residential |
| Suitable for Gas Service | Yes |
| UL Listing | N-No UL Code Rating |