92-4242
This 3/4 inch FIP x 3/4 inch FIP straight gas shutoff valve is constructed with a forged brass body to eliminate the possibility of leaks associated with cast products. It is approved and design certified by CSA for use with natural, manufactured, mixed liquefied petroleum gases, and LP gas-air mixtures.
Features
- Quarter turn handle design for easy on and off operation
- Large wrench flats allow for quick and easy installation
- Forged brass body
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Finish | Brass |
| Fitting Name | Gas Shutoff Valve |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 19 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Material | Brass |
| Inlet Thread Type | IPS |
| Lead Free | Not In Scope |
| Material | Brass |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Size-Metric | 19 MM |
| Outlet Connection Type | Female Threaded |
| Outlet Material | Brass |
| Outlet Thread Type | IPS |
| Product Market Application | Residential |
| Suitable for Gas Service | Yes |