W100B 24
This 1 inch ID, 24 inch long high psi water connector is composed of a stainless steel corrugated hose with braid and a permanent antimicrobial PVC coating. The PVC coating inhibits the growth of bacteria, mold and mildew. All of the components are rated for use with hot or cold water.
Features
- 304 Stainless steel
- Maximum water temperature up to 225 degrees F (107 degrees C)
- Antimicrobial PVC coating
- Maximum pressure rating is 150 psi
| Specifications | |
|---|---|
| Body Material | Braided Stainless Steel |
| Brand | Dormont |
| Inlet Connection Material | Brass |
| Inlet Connection Size | 1 IN |
| Lead Free | YES |
| Length | 24 IN |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Outlet Connection Material | Brass |
| Outlet Connection Size | 1 IN |
| Product Market Application | Foodservice |
| Tubing Material | Braided Stainless Steel |