W100BP24
This 1 inch ID, 24 inch long high psi water connector is composed of a stainless steel corrugated hose with stainless steel over-braid for added strength and a permanent antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. All of the components are rated for use with hot or cold water.
Features
- 304 Stainless steel
- Brass end connections
- Antimicrobial PVC coating
- Maximum pressure rating is 150 psi
Specifications | |
---|---|
Body Material | Braided Stainless Steel |
Brand | Dormont |
Inlet Connection Size | 1 IN |
Lead Free | YES |
Length | 24 IN |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Outer Material | PVC |
Outlet Connection Size | 1 IN |
Product Market Application | Foodservice |
Tubing Material | Braided Stainless Steel |