W100BP2Q 48
This 1 inch ID, 48 inch long high psi water connector is composed of a stainless steel corrugated hose with braid and a permanent antimicrobial PVC coating. The outside connector coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. The solid brass two-way quick-disconnect provides a safe connection of hot and cold water service lines and steam lines to all types of moveable/castered and stationary foodservice equipment.
Features
- 304 Stainless steel
- Two-way quick-disconnect coupling
- Antimicrobial PVC coating
- Maximum pressure rating is 150 psi
| Specifications | |
|---|---|
| Body Material | Braided Stainless Steel |
| Brand | Dormont |
| Inlet Connection Size | 1 IN |
| Lead Free | YES |
| Length | 48 IN |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Outer Material | PVC |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Quick Connect |
| Product Market Application | Foodservice |
| Tubing Material | Braided Stainless Steel |