W50B 48FF
This 1/2 inch ID, 48 inch long, female x female, high psi water connector is composed of a stainless steel corrugated hose with braid. This connector includes brass fittings on both ends for easy connection to all types of foodservice equipment. All of the components are rated for use with hot or cold water.
Features
- 304 Stainless steel
- Maximum water temperature up to 225 degrees F (107 degrees C)
- Antimicrobial PVC coating
- Maximum pressure rating is 150 psi
| Specifications | |
|---|---|
| Body Material | Braided Stainless Steel |
| Brand | Dormont |
| Buy American Act Compliant | YES |
| Inlet Connection Material | Brass |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Length | 72 IN |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Outlet Connection Material | Brass |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Product Market Application | Foodservice |
| Tubing Material | Braided Stainless Steel |