W50BP2Q72
This 1/2 inch ID, 72 inch long high psi water connector is composed of a stainless steel corrugated hose with stainless steel over-braid for added strength and a permanent antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. The solid brass two-way quick-disconnect provides a safe connection of hot and cold water service lines and steam lines to all types of moveable and stationary foodservice equipment.
Features
- 304 Stainless steel
- Two-way quick-disconnect coupling
- Antimicrobial PVC coating
- Maximum pressure rating is 150 psi
| Specifications | |
|---|---|
| Body Material | Braided Stainless Steel |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/2 IN |
| Lead Free | YES |
| Length | 72 IN |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Outer Material | PVC |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Quick Connect |
| Product Market Application | Foodservice |
| Tubing Material | Braided Stainless Steel |