W75B2Q24
This 3/4 inch ID, 24 inch long high psi water connector is composed of a stainless steel corrugated hose with stainless steel over-braid for added strength and fitted with a solid brass two-way quick-disconnect coupling. Providing a safe connection of hot and cold water service to all types of moveable and stationary foodservice equipment. All of the components are rated for use with hot or cold water.
Features
- 304 Stainless steel
- Two-way quick-disconnect coupling
- Maximum water temperature up to 225 degrees F (107 degrees C)
- Maximum pressure rating is 150 psi
Specifications | |
---|---|
Body Material | Braided Stainless Steel |
Brand | Dormont |
Inlet Connection Material | Brass |
Inlet Connection Size | 3/4 IN |
Lead Free | YES |
Length | 24 IN |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Material | Brass |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Quick Connect |
Product Market Application | Foodservice |
Tubing Material | Braided Stainless Steel |