IWTG-GAS-2-0-100
Part of the IWTG-GAS Series
Ordering Code: 0069782
UPC: 098268182866
Lead Free: NO
3/4 In Air Test Assembly Gauge
This air test assembly gauge is used in commercial, residential, and institutional HVAC applications. It consists of a 3/4 IN FPT chrome plated brass manifold, steel case, Kostil Polymer window, 3/4 IN FPT x Schrader type air valve with cap connection, and copper alloy Bourdon tube pressure element. Accuracy is ASME, Type B. Pressure rating scale is 0-100 psi.
Features
- Tin alloy welding
- Kostil polymer window
- Copper alloy Bourdon sensing element
- Black enamel steel case
Specifications | |
---|---|
Accuracy | ASME Type B |
Air Valve | Yes |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Black Enamel |
Case Material | Steel |
Dial Size | 2 IN |
EAN | 098268182866 |
Entry Style | Bottom |
Fixing Part | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | 14 |
Part Number | 0069782 |
Pressure Scale | 0 to 100 PSI |
Ring Material | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | No |
Series | IWTG-GAS |
Temperature Range | 14 to 176 degree F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
Thermowell Type | Does Not Apply To Product |
VR Retaining Valve | No |
Window Material | Kostil polymer |