IWTG-HTX-0-10
Part of the IWTG-HTX Series
Ordering Code: 0069787
UPC: 098268258578
Lead Free: NO
3/4 In Air Test Assembly Gauge, 0-10 psi, 1 Percent Accuracy
This air test assembly gauge is are used in commercial, residential, and institutional HVAC applications. It consistx of a 3/4 IN FPT chrome plated brass manifold with shutoff valve, steel case, Kostil Polymer window, 3/4 IN FPT x Schrader type air valve with cap connection, set hand and copper alloy Bourdon tube pressure element. It has a 1 percent accuracy, full range. Pressure rating scale is 0-10 psi.
Features
- Set hand
- Brass shut off valve
- Black enamel steel case
- Kostil polymer window
Specifications | |
---|---|
Accuracy | 1 Percent |
Air Valve | Yes |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Black Enamel |
Case Material | Steel |
Dial Size | 4 IN |
EAN | 098268258578 |
Entry Style | Bottom |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | NO |
Manual Shutoff | Yes |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | 14 |
Part Number | 0069787 |
Pressure Scale | 0 to 10 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | IWTG-HTX |
Temperature Range | 14 to 176 degrees F |
Thermowell | No |
VR Retaining Valve | No |
Window Material | Kostil Polymer |