IWTG-NYC-0-10
Discontinued
Part of the IWTG-NYC Series
Ordering Code: 0069785
UPC: 098268258585
Lead Free: NO
3/4 In Air Test Assembly Gauge, 0-10 psi, 2 Percent Accuracy
This air test assembly gauge, model IWTG-NYC, is used in commercial, residential, and institutional HVAC applications. This gauge consists of a 3/4 inch FPT chrome-plated brass manifold with shutoff valve, steel case, Kostil Polymer window, 3/4 inch FPT x Schrader type air valve with cap connection and copper alloy Bourdon tube pressure element with 2% Accuracy and full range. The pressure rating scale is 0 to 10 psi (0 kPa to 69 kPa).
Features
- Black enamel steel case
- Kostil polymer window
- Brass shut off valve
- Set hand
| Specifications | |
|---|---|
| Accuracy | 2 Percent |
| Air Valve | Yes |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Black Enamel |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268258585 |
| Entry Style | Bottom |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | NO |
| Manual Shutoff | Yes |
| Maximum Operating Temperature-Fahrenheit | 176 |
| Minimum Temperature-Fahrenheit | 14 |
| Part Number | 0069785 |
| Pressure Scale | 0 to 10 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | IWTG-NYC |
| Temperature Range | 14 to 176 degrees F |
| Thermowell | No |
| VR Retaining Valve | No |
| Window Material | Kostil Polymer |