IWTG
Part of the IWTG Series
Ordering Code: 0069770
UPC: 098268847444
Lead Free: NO
3/4 In Hose Connection Gauge, 0-200 psi
This IWTG hose connection gauge is used to test water supply pressures within a distribution system. It has a red indicator hand holds at the highest reading registered for detection of thermal expansion pressure surges. It features a black enamel steel case, Kostil Polymer window, 3/4 in. H.T. hose connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Available in 0 to 200 psi (14 bar) pressure rating scale.
Features
- Black enamel steel case
- Tin alloy welding
- Copper alloy Bourdon sensing element
- Kostil polymer window
Specifications | |
---|---|
Accuracy | ASME Type B |
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Black Enamel |
Case Material | Steel |
Dial Size | 2 1/2 IN |
EAN | 098268847444 |
Entry Style | Top |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | GHT |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 140 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 0069770 |
Pressure Scale | 0 to 200 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | IWTG |
Temperature Range | 40 to 140 degrees F |
Thermowell | No |
VR Retaining Valve | No |
Window Material | Kostil Polymer |