DPG1-2-0-15
Discontinued - Replaced By: LFDPG1-2 0-15 1/4
Part of the DPG-1 Series
Ordering Code: 0615600
UPC: 098268045130
1/4 In Pressure Gauge, 0-15 psi, 2 In Dial, Bottom Entry
This bottom entry pressure gauge is used in commercial, residential, and institutional HVAC applications. It features an ABS polymer case, Kostil Polymer window, 1/4 IN NPT connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Pressure rating scale is 0-15 psi. It features 2 IN dial with dual scale (psi and kPa).
Features
- Kostil polymer window
- ABS polymer case
- Copper alloy Bourdon sensing element
- Tin alloy welding
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | ABS Polymer |
Dial Size | 2 IN |
EAN | 098268045130 |
Entry Style | Bottom |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | -4 |
Part Number | 0615600 |
Pressure Scale | 0 to 15 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | DPG-1 |
Stem Shaft Material | Brass |
Temperature Range | Minus 4 to 176 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |