DPG3-11/2-0-160 1/4
Discontinued
Part of the DPG-3 Series
Ordering Code: 0651725
UPC: 098268336665
Lead Free: NO
1/4 In Pressure Gauge, 0-160 psi, 1 1/2 In Dial, Back Entry
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | ABS Polymer |
| Dial Size | 1 1/2 IN |
| EAN | 098268336665 |
| Entry Style | Back |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 176 |
| Minimum Temperature-Fahrenheit | -4 |
| Part Number | 0651725 |
| Pressure Scale | 0 to 160 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | DPG-3 |
| Stem Shaft Material | Brass |
| Temperature Range | Minus 4 to 176 degrees F |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | No |