DPG3-21/2-0-30
Discontinued
Part of the DPG-3 Series
Ordering Code: 0615708
UPC: 098268066449
Lead Free: NO
1/4 In Pressure Gauge, 0-30 psi, 2 1/2 In Dial, Back Entry
This center back entry pressure gauge is used in commercial, residential, and institutional HVAC applications It features an ABS polymer case, Kostil Polymer window, 1/4 IN NPT connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Pressure rating scale is 0 to 30 psi. It features a 2 1/2 inch dial with dual scale (psi and kPa).
Features
- ABS polymer case
- Kostil polymer window
- Copper alloy Bourdon sensing element
- Tin alloy welding
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | ABS Polymer |
| Dial Size | 2 1/2 IN |
| EAN | 098268066449 |
| Entry Style | Back |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 176 |
| Minimum Temperature-Fahrenheit | -4 |
| Part Number | 0615708 |
| Pressure Scale | 0 to 30 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | DPG-3 |
| Stem Shaft Material | Brass |
| Temperature Range | Minus 4 to 176 degrees F |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | No |