DPG3-3-0-15
Discontinued
Part of the DPG-3 Series
Ordering Code: 0615714
UPC: 098268066500
Lead Free: NO
1/4 In Pressure Gauge, 0-15 psi, 3 In Dial, Back Entry
This center back entry pressure gauge is used in commercial, residential, and institutional HVAC applications It features an ABS polymer case, Kostil Polymer window, 1/4 IN NPT connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. Pressure rating scale is 0-15 psi. It features a 3 IN dial with dual scale (psi and kPa).
Features
- ABS polymer case
- Tin alloy welding
- Copper alloy Bourdon sensing element
- Kostil polymer window
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | ABS Polymer |
Dial Size | 3 IN |
EAN | 098268066500 |
Entry Style | Back |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | -4 |
Part Number | 0615714 |
Pressure Scale | 0 to 15 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | DPG-3 |
Stem Shaft Material | Brass |
Temperature Range | Minus 4 to 176 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |