DPTG3A-21/2-0-75
Discontinued - Replaced By: LFDPTG3A-2 1/2 0-75 1/4
Part of the DPTG-3 Series
Ordering Code: 0615740
UPC: 098268186260
1/4 In Pressure And Temperature Gauge, 0-75 psi, 60-320 degree F, 2 1/2 In Dial, Back Entry, Extended Temperature Element
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268186260 |
| Entry Style | Back |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 320 |
| Minimum Temperature-Fahrenheit | 60 |
| Part Number | 0615740 |
| Pressure Scale | 0 to 75 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | DPTG-3 |
| Stem Shaft Material | Brass |
| Temperature Range | 32 to 932 degrees F |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | No |