DPTG3A-3-0-75
Discontinued - Replaced By: LFDPTG3A-3 0-75 1/4
Part of the DPTG-3 Series
Ordering Code: 0615742
UPC: 098268186321
1/4 In Pressure And Temperature Gauge, 0-75 psi, 60-320 degree F, 3 In Dial, Back Entry, Extended Temperature Element
This combination pressure and temperature gauge is used in commercial, residential, and institutional HVAC applications. It is a center, back entry type model with a black enamel steel case, Kostil Polymer window, 1/2 IN NPT connection, copper alloy Bourdon tube pressure element, and bimetal spiral spring. Accuracy is ASME, Type B. Pressure rating scale is 0-75 psi, temperature is 60-320 degree F. It has an extended temperature element.
Features
- Bimetal spiral spring sensing element
- Copper alloy Bourdon sensing element
- Kostil polymer window
- Black enamel steel case
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268186321 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 320 |
Minimum Temperature-Fahrenheit | 60 |
Part Number | 0615742 |
Pressure Scale | 0 to 75 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | DPTG-3 |
Stem Shaft Material | Brass |
Temperature Range | 32 to 932 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |