LFDPG1-2 1/2 0-160 1/4
Part of the LFDPG-1 Series
Ordering Code: 0121641
UPC: 098268588378
Lead Free: YES
1/4 IN Lead Free Pressure Gauge, Bottom Entry, 2 1/2 IN Dial, 0 to 160 psi
This 1/4 inch lead free bottom entry pressure gauge is used in commercial, residential, and institutional HVAC applications. It features an ABS polymer case, Kostil polymer window, 1/4 inch NPT connection, and copper alloy Bourdon tube sensing element with ASME Type B accuracy. This gauge features a 2 1/2 inch dial with pressure rating scale from 0 to 160 psi.
Features
- ABS polymer case
- Kostil polymer window
- Copper alloy bourdon sensing element
- Tin alloy welding
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | ABS Polymer |
| Dial Size | 2 1/2 IN |
| EAN | 098268588378 |
| Entry Style | Bottom |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 176 |
| Minimum Temperature-Fahrenheit | -4 |
| Part Number | 0121641 |
| Pressure Scale | 0 to 160 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | LFDPG-1 |
| Stem Shaft Material | Lead Free Brass |
| Temperature Range | Minus 4 to 176 degrees F |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | No |