LFDPG1-3 0-300 1/4
Part of the LFDPG-1 Series
Ordering Code: 0121650
UPC: 098268588590
Lead Free: YES
1/4 In Lead Free Pressure Gauge, Bottom Entry, 3 In Dial, 0 To 300 psi
This 1/4 inch lead free bottom entry pressure gauge is used in commercial, residential, and institutional HVAC applications. It features an ABS polymer case, Kostil polymer window, 1/4 inch NPT connection, and copper alloy Bourdon tube sensing element with ASME Type B accuracy. This gauge features a 3 inch dial with pressure rating scale from 0 to 300 psi.
Features
- Copper alloy bourdon sensing element
- Tin alloy welding
- Kostil polymer window
- ABS polymer case
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | ABS Polymer |
Dial Size | 3 IN |
EAN | 098268588590 |
Entry Style | Bottom |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | -4 |
Part Number | 0121650 |
Pressure Scale | 0 to 300 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFDPG-1 |
Stem Shaft Material | Lead Free Brass |
Temperature Range | Minus 4 to 176 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |