LFDPG3-2 0-200 1/4
Part of the LFDPG-3 Series
Ordering Code: 0121700
UPC: 098268590234
Lead Free: YES
1/4 In Lead Free Pressure Gauge, Center Back Entry, 2 In Dial, 0 To 200 psi
This 1/4 inch lead free center back entry pressure gauge is used in commercial, residential, and institutional HVAC applications. It features a black enamel steel case, Kostil polymer window, 1/4 inch NPT connection, bimetal spiral spring, copper alloy Bourdon tube pressure element with ASME Type B accuracy. This gauge features a 2 inch dial with pressure rating scale from 0 to 200 psi.
Features
- ABS polymer case
- Kostil polymer window
- Copper alloy Bourdon sensing element
- Tin alloy welding
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | ABS Polymer |
Dial Size | 2 IN |
EAN | 098268590234 |
Entry Style | Back |
Inlet Connection Size | 1/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | -4 |
Part Number | 0121700 |
Pressure Scale | 0 to 200 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFDPG-3 |
Stem Shaft Material | Lead Free Brass |
Temperature Range | Minus 4 to 176 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |