LFDPG3-2 0-60 1/8
Part of the LFDPG-3 Series
Ordering Code: 0131711
UPC: 098268538007
Lead Free: YES
1/8 IN Lead Free Pressure Gauge, Center Back Entry, 2 IN Dial, 0 to 60 psi
This 1/8 inch lead free center back entry pressure gauge is used in commercial, residential, and institutional HVAC applications. It features a black enamel steel case, Kostil polymer window, 1/8 inch NPT connection, bimetal spiral spring, copper alloy Bourdon tube pressure element with ASME Type B accuracy. This gauge features a 2 inch dial with pressure rating scale from 0 to 60 psi.
Features
- Black enamel steel case
- Kostil polymer window
- Copper alloy Bourdon sensing element
- Tin alloy welding
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Case Material | ABS Polymer |
| Dial Size | 1 1/2 IN |
| EAN | 098268538007 |
| Entry Style | Back |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 176 |
| Minimum Temperature-Fahrenheit | -4 |
| Part Number | 0131711 |
| Pressure Scale | 0 to 60 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | LFDPG-3 |
| Stem Shaft Material | Lead Free Brass |
| Temperature Range | Minus 4 to 176 degrees F |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | No |