LFDPG5-2-0-160 1/8
Part of the LFDPG-5 Series
Ordering Code: 0121713
UPC: 098268590371
Lead Free: YES
1/8 In Lead Free Pressure Gauge, 0-160 psi, 2 In Dial, Top Entry
This 1/8 inch top-entry pressure gauge is used in commercial, residential, and institutional HVAC applications. It features an ABS polymer case, Kostil Polymer window, 1/8 inch NPT connection, and copper alloy Bourdon tube sensing element. Accuracy is ASME, Type B. It has a dual scale reading in psi and kPa.
Features
- Copper alloy Bourdon sensing element
- ABS polymer case
- Tin alloy welding
- Kostil polymer window
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | ABS Polymer |
Dial Size | 2 IN |
EAN | 098268590371 |
Entry Style | Top |
Inlet Connection Size | 1/8 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | -4 |
Part Number | 0121713 |
Pressure Scale | 0 to 160 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFDPG-5 |
Stem Shaft Material | Lead Free Brass |
Temperature Range | Minus 4 to 176 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |