LFDPTG3-2 1/2 0-75 1/2
Part of the LFDPTG-3 Series
Ordering Code: 0121686
UPC: 098268589863
Lead Free: YES
1/2 IN Lead Free Pressure Temperature Gauge, Center Back Entry, 2 1/2 IN Dial, 0 to 75 psi
This 1/2 inch lead free center back entry pressure temperature gauge is used in commercial, residential, and institutional HVAC applications. It features a center back entry with extended temperature element, a black enamel steel case, Kostil polymer window, 1/2 inch NPT connection, bimetal spiral spring, and copper alloy Bourdon tube pressure element with ASME Type B accuracy. This gauge features a 2 1/2 inch dial with pressure rating scale from 0 to 75 psi and temperature range 60 to 320 degrees F.
Features
- Black enamel steel case
- Kostil polymer window
- Copper alloy Bourdon sensing element
- Tin alloy welding
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268589863 |
| Entry Style | Back |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 320 |
| Minimum Temperature-Fahrenheit | 60 |
| Part Number | 0121686 |
| Pressure Scale | 0 to 75 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | LFDPTG-3 |
| Stem Shaft Material | Lead Free Brass |
| Temperature Range | 60 to 320 degrees F |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | No |