LFDPTG3-3-0-200 1/2
Part of the LFDPTG-3 Series
Ordering Code: 0121662
UPC: 098268589115
Lead Free: YES
1/2 In Lead Free Combination Pressure And Temperature Gauge, Center Back-Entry, 3 IN Dial, 0 to 200 psi
This 1/2 inch lead free combination pressure and temperature gauge is used in commercial, residential, and institutional HVAC applications. It features a center, back-entry, black enamel steel case, Kostil Polymer window, 1/2 inch NPT connection, copper alloy Bourdon tube pressure element, and bimetal spiral spring. Accuracy is ASME, Type B. This gauge features a 3 inch dial with pressure rating scale from 0 to 200 psi and temperature range 60 to 320 degrees F.
Features
- Kostil polymer window
- Copper alloy Bourdon sensing element
- ABS polymer case
- 1/2 IN (15 MM) NPT connection
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268589115 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 320 |
Minimum Temperature-Fahrenheit | 60 |
Part Number | 0121662 |
Pressure Scale | 0 to 200 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFDPTG-3 |
Stem Shaft Material | Lead Free Brass |
Temperature Range | 60 to 320 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | Yes |