PG6-0-50
Discontinued
Part of the PG-2 to 6 Series
Ordering Code: 0036519
UPC: 098268394849
Lead Free: Not In Scope
Differential Pressure Meter, 0-50 In Of Water
This differential pressure meter kit is designed to measure differential pressures on flow measurement valves and flow measurement orifices in 0-50 IN of water. It provides over range protection at an accuracy of plus or minus 3 percent. It consists of a differential meter, two color-coded hoses with brass coupler, two air venting valves with hoses, meter balance valve, brass filter with plastic housing, carrying case, and instruction manual. It will also check differential pressures across other system components such as, pumps, strainers, and coils.
Features
- Portable
- Two color coded hoses with brass coupler
- Carrying case
- Brass filter with plastic housing
| Specifications | |
|---|---|
| Air Valve | Yes |
| Brand | Watts |
| Case Material | Plastic |
| Dial Size | 4 1/2 IN |
| EAN | 098268394849 |
| Entry Style | Does Not Apply To Product |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 235 |
| Part Number | 0036519 |
| Pressure Scale | 0 to 50 IN |
| Sensing Element | No |
| Sensing Fluid | No |
| Series | PG-2 to 6 |
| Stem Shaft Material | Does Not Apply To Product |
| Temperature Range | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | No |