LFTP-E 1/4
Part of the LFTP Series
Ordering Code: 0123005
UPC: 098268650358
Lead Free: YES
1/4 In Lead Free Temperature And Pressure Test Plug
This 1/4 inch lead free temperature and pressure test plug is color coded white, and is made from EPDM for hot and cold water service with a temperature range of negative 40 degrees F to 275 degrees F (negative 40 degrees C to 135 degrees C). The plug allows for quick and efficient temporary insertion of a recorder or gauge for temperature or pressure readings eliminating the need to leave them in line. The system does not need to be shut down for temperature and pressure checks.
Features
- Access for accurate temperature or pressure readings
- Eliminates leaving expensive gauges or temperature recorders in line
- Female x female connections
- Lead free brass sweat tailpiece
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 1/4 IN |
Connection Size-Metric | 6 MM |
Connection Type | Male Threaded |
EAN | 098268650358 |
Finish | Lead Free Brass |
Fitting Name | Plug |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 34.50 |
Maximum Working Pressure-PSI | 500 |
Maximum Working Temperature-Celsius | 135.00 |
Maximum Working Temperature-Fahrenheit | 275 |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
Part Number | 0123005 |
Series | LFTP |
Thread Type | NPT |