LFTP-GA1 1/4
Part of the LFTP Series
Ordering Code: 0123014
UPC: 098268650518
Lead Free: Yes
1/4 IN Lead Free Test Plug Gauge Adapter
This 1/4 inch lead free pressure test plug gauge adapter comes with a 300 series stainless steel probe and accommodates an insulated pipe situation. The plug allows for quick and efficient temporary insertion of the probe for pressure readings eliminating the need to leave it in line. The system does not need to be shut down for pressure checks.
Features
- Access for accurate temperature or pressure readings
- Eliminates leaving expensive gauges or temperature recorders in line
- 1/4 NPT
- Lead free brass sweat tailpiece
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Finish | Lead Free Brass |
| Fitting Name | Adapter |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Size-Metric | 6 MM |
| Inlet Material | Lead Free Brass |
| Lead Free | Yes |
| Material | Lead Free Brass |
| Part Number | 0123014 |
| Series | LFTP |
| UPC | 098268650518 |