LFTP-N 1/4
Part of the LFTP Series
Ordering Code: 0123012
UPC: 098268650440
Lead Free: YES
1/4 In Lead Free Test Plug For Temperature Or Pressure Gauge, Neoprene
This 1/4 inch lead free temperature and pressure test plug is color coded blue and is made from neoprene for natural gas and petroleum products with a temperature range of negative 40 degrees F to 200 degrees F. The plug allows for quick and efficient temporary insertion of a recorder or gauge for temperature or pressure readings eliminating the need to leave them in line. The system does not need to be shut down for temperature and pressure checks. The plug can be used in hot oil service or chemical resistance.
Features
- Access for accurate temperature or pressure readings
- Eliminates leaving expensive gauges or temperature recorders in line
- Female x female connections
- Lead free brass sweat tailpiece
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 1/4 IN |
Connection Size-Metric | 6 MM |
Connection Type | Male Threaded |
EAN | 098268650440 |
Finish | Lead Free Brass |
Fitting Name | Plug |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-PSI | 500 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature-Fahrenheit | -40 |
Part Number | 0123012 |
Series | LFTP |
Thread Type | NPT |