LFTP-X 1/2
Part of the LFTP Series
Ordering Code: 0123009
UPC: 098268650402
Lead Free: Yes
1/2 IN Leadfree Test Plug Extension
This 1/2 inch lead free test plug extension accomodates an insulated pipe situation allowing for quick and efficient temporary insertion of a recorder or gauge for temperature or pressure readings eliminating the need to leave them in line. The system does not need to be shut down for temperature and pressure checks.
Features
- Access for accurate temperature or pressure readings
- Eliminates leaving expensive gauges or temperature recorders in line
- Male x female connections
- Lead free brass sweat tailpiece
| Specifications | |
|---|---|
| Brand | Watts |
| Lead Free | Yes |
| Material | Lead Free Brass |
| Part Number | 0123009 |
| Series | LFTP |
| UPC | 098268650402 |