LFTP-X 1/4
Part of the LFTP Series
Ordering Code: 0123007
UPC: 098268650389
Lead Free: Yes
1/4 IN Leadfree Test Plug Extension
This 1/4 inch lead free test plug extension accomodates an insulated pipe situation allowing for quick and efficient tempororay insertion of a recorder or gauge for temperature or pressure readings eliminating the need to leave them in line. The system does not need to be shut for temperature and pressure checks.
Features
- Access for accurate temperature or pressure readings
- Eliminates leaving expensive gauges or temperature recorders in line
- Male x female connections
- Lead free brass sweat tailpiece
| Specifications | |
|---|---|
| Brand | Watts |
| Lead Free | Yes |
| Material | Lead Free Brass |
| Part Number | 0123007 |
| Series | LFTP |
| UPC | 098268650389 |