LFWP24B-06PB
Part of the LFWP24B Series
Ordering Code: 0653132
UPC: 098268442441
Lead Free: YES
3/8 CF Lead Free Crimpring(TM) Test Plug, Polybag
This lead free CrimpRing (TM) test plug is used to pressure test the WaterPEX (R) tubing system. This 3/8 inch crimp test plug is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used to pressure test the system
- Crimp end fitting
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Connection Size | 3/8 IN |
| Connection Size-Metric | 10 MM |
| Connection Type | Crimped |
| EAN | 098268442441 |
| Finish | Brass |
| Fitting Name | Plug |
| Lead Free | YES |
| Material | Brass |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Part Number | 0653132 |
| Series | LFWP24B |
| Suitable for Gas Service | No |
| Thread Type | Does Not Apply To Product |