LFWP24B-16
Discontinued - Replaced By: LFWP24B-16PB
Part of the LFWP24B Series
Ordering Code: 0653139
UPC: 098268442519
Lead Free: YES
1 Cf Lead Free Crimpring (TM) Test Plug, For Rf Pex And Waterpex, Bulk
This lead free CrimpRing (TM) test plug is used to pressure test the WaterPEX (R) tubing system. This 1 inch crimp test plug is made of lead free brass and provides a leak proof seal. Bulk pack of 100.
Features
- Crimp end fitting
- Manufactured from lead free brass
- Used to pressure test the system
- NSF-PW, B137.5, ASTM F877, F1807 certified
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 1 IN |
Connection Size-Metric | 25 MM |
Connection Type | Crimped |
EAN | 098268442519 |
Finish | Lead Free Brass |
Fitting Name | Plug |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Part Number | 0653139 |
Series | LFWP24B |
Suitable for Gas Service | No |
Thread Type | Does Not Apply To Product |