LFWP24B-24PB
Discontinued
Part of the LFWP24B Series
Ordering Code: 0653199
UPC: 098268004526
Lead Free: YES
1 1/2 Cf In Lead Free Brass Crimpring (TM) Test Plug
This lead free CrimpRing (TM) test plug is used to pressure test the WaterPEX (R) tubing system. This 11/2 inch crimp test plug is made of lead free brass and provides a leak proof seal.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- Used to pressure test the system
- UPC Certified
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Connection Size | 1 1/2 IN |
| Connection Size-Metric | 38 MM |
| Connection Type | Crimped |
| EAN | 098268004526 |
| Finish | Lead Free Brass |
| Fitting Name | Plug |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Maximum Working Temperature-Celsius | 82.00 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Part Number | 0653199 |
| Series | LFWP24B |
| Suitable for Gas Service | No |
| Thread Type | Does Not Apply To Product |