TPG-30
Discontinued
Part of the TP Series
Ordering Code: 0008509
UPC: 098268001310
Lead Free: NO
30 psi Bronze Pressure Gauge
This temperature and pressure test plug gauge, Watts model TPG-30, comes with a black coated steel case and ring, brass socket and bourdon tube movement. It allows for quick and efficient temperature or pressure readings without having to leave expensive gauges or temperature recorders in line. This helps eliminate shutting down systems for temperature and pressure checks.
Features
- Efficient temperature or pressure readings
- Eliminates leaving expensive gauges or temperature recorders in line
- NPT male connection
- Brass socket
| Specifications | |
|---|---|
| Air Valve | Yes |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268001310 |
| Entry Style | Bottom |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Maximum Operating Temperature-Fahrenheit | 185 |
| Part Number | 0008509 |
| Pressure Scale | 0 to 30 PSI |
| Series | TP |
| Stem Shaft Material | Brass |
| Temperature Range | 185 degrees F |