WP27P-08PB
Part of the WP27P Series
Ordering Code: 0650818
UPC: 098268316100
Lead Free: YES
1/2 In Cf Poly Alloy Pex Test Plug, Polybag
This 1/2 IN crimp poly alloy PEX test plug is used for pressure testing the system. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5.
Features
- Packed in a resealable poly bag
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 1/2 IN |
Connection Size-Metric | 15 MM |
Connection Type | Crimped |
EAN | 098268316100 |
Finish | Plastic |
Fitting Name | Plug |
Lead Free | YES |
Material | Polyphenylsulfone |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Part Number | 0650818 |
Series | WP27P |
Suitable for Gas Service | No |
Thread Type | Does Not Apply To Product |