WP27P-12PB
Part of the WP27P Series
Ordering Code: 0650819
UPC: 098268316179
Lead Free: YES
3/4 In Cf Poly Alloy Pex Test Plug, Polybag
This 3/4 inch crimp poly alloy PEX test plug is used for pressure testing the system. It is manufactured in accordance with ASTM F-1807, and is compliant with CSA standard B -137.5. Package of 10.
Features
- Poly alloy
- NSF-PW, B137.5, ASTM F877, F1259 certified
- Used to pressure test the system
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Connection Size | 3/4 IN |
| Connection Size-Metric | 20 MM |
| Connection Type | Crimped |
| EAN | 098268316179 |
| Finish | Plastic |
| Fitting Name | Plug |
| Lead Free | YES |
| Material | Polyphenylsulfone |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Part Number | 0650819 |
| Series | WP27P |
| Suitable for Gas Service | No |
| Thread Type | Does Not Apply To Product |