G-TB-2
Discontinued
Part of the G-TB Series
Ordering Code: 0615727
UPC: 098268080339
Lead Free: NO
1/2 In Thermowell, G-Tb-2
This Thermowell, G-TB-2, has brass parts used with thermometer Models TB and TBC in commercial, residential, and institutional HVAC applications. It features a set screw and 1/2 IN MNPT connection.
Features
- Brass body
- Set screw
- MNPT connection
- ISO 9002 quality standard
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Does Not Apply To Product |
| Case Material | Does Not Apply To Product |
| Dial Size | Does Not Apply To Product |
| EAN | 098268080339 |
| Entry Style | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Manual Shutoff | No |
| Part Number | 0615727 |
| Pressure Scale | Does Not Apply To Product |
| Sensing Element | No |
| Sensing Fluid | No |
| Series | G-TB |
| Stem Shaft Material | Brass |
| Temperature Range | Does Not Apply To Product |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | Yes |
| VR Retaining Valve | No |
| Window Material | Does Not Apply To Product |